5HL-BSJ-I 24:1/SSE-1/SSE-2/FT/72.00/S

5HL-BSJ-I 24:1/SSE-1/SSE-2/FT/72.00/S
Ball Screw Jack

Inch Worm Gear Ball Screw Jack, Inverted, High Lead, 5 ton Capacity, 24:1 Gear Ratio, Standard Threaded End

Lead Time:  4 Weeks*
$2973.78 each**
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
T 1,828.80 mm (72.000 in)

Specifications

Specification Value
Gear Ratio 24:1
Screw Diameter 38 mm / 1.50 in
Screw Lead 25 mm / 1.00 in
Screw Root Diameter 29 mm / 1.14 in
Worm Turns Per Inch 24
Weight 36 kg / 79.20 lbs
Min Temp -29 °C / -20 °F
Max Temp 93 °C / 200 °F
Housing Material Ductile Iron
Drive Sleeve Material Nook Bronze Proprietary
Worm Shaft Material Alloy Steel
Screw Material 4150 Case Hardened
Bellows Boots No Bellows Boots
Nook Sensor No Tube Sensor
Environmental Standard Environment

Performance

Performance
Performance Value
Capacity 44,482 N / 10,000.00 lbf
Torque to Raise 1 lb [0.45 kg] 0.0017 N·m / 0.0150 in.-lb.
Max Input Torque 17.29 N·m / 153.00 in.-lb.
Max Input kW/HP 0.56 kW / 0.75 hp
Max Worm Speed Rated Load 308 rpm
Max Capacity at 1750 rpm 7,851 N / 1,765 lbf
Tare Drag Torque 1.130 N·m / 10.000 in.-lb.
Back Drive Holding Torque 13.558 N·m / 10.000 ft.-lb.
Jack Travel Rate at 1750 RPM 1,829 mm/min / 72 in/min

Get Quote

*Please fill out the information below so we can best assist you: